The DP0010A/11A/12A/13A Differential Active probes are mid-voltage differential active probes that you can use with a Keysight oscilloscope having 50 Ω input impedance. These probes come with the AutoProbe I interface to connect to the oscilloscope. This interface provides the probe power, offset, and auto-configuration of probe type and attenuation setting on connection.
Key Features
- Bandwidth models ranging from 250 MHz up to 1.7 GHz
- Wide input dynamic range and a probe offset range up to ±60 volts
- Two auto attenuation ranges (~17:1 and ~85:1)
- Various standard and optional accessories to support different DUT connectivity options
- Easy Deskew and Performance Verification using the DP0020A PV fixture. This PV fixture comes with header pins preinstalled on it. You can simply connect the probe tip either directly to these header pins or use one of the probe accessories.
DP0010A/11A/12A/13A Accessories
Standard Accessories
- Probe Tip Saver (2 pieces)
- Adjustable Probing Browser* DP0021A-005 (2 pieces)
- Straight Pin* DP0021A-006 (set of 10 pins)
- Solder-in Y-lead Tip* DP0021A-003 (2 pieces)
- Socketed Y-lead Tip* DP0021A-002 (2 pieces)
- Micro Circuit Hook Test Clips* DP0021A-004 (2 pieces)
- Ground Lead (1 piece)
* - Indicates that the standard accessory is also available to order individually as an additional accessory using the part number mentioned with the accessory.
Replacement Accessory Kit (DP0021A-001)
The Replacement Accessory Kit includes all standard accessories (same quantities as mentioned above).
Optional Accessories
- SMT Test Clips DP0021A-007 (2 pieces)
- Micro-grabber Pincer Test Clips DP0021A-008 (4 pieces)
- Automotive Accessory Kit DP0021A-009 (1 piece)
PV Fixture
Links to PDF Documents
- DP0010A/11A/12A/13A Differential Active Probes User’s Guide
- DP0010A/11A/12A/13A Differential Active Probes Quick Start Guide
- DP0010A/11A/12A/13A Differential Active Probes Data Sheet
Compatibility
Oscilloscopes | Compatible | Oscilloscope Software |
---|---|---|
Infiniium Oscilloscopes | ||
EXR-Series | ♦ | Infiniium 11.25 or higher |
MXR-Series | ♦ | Infiniium 11.25 or higher |
S-Series | ♦ | Infiniium 6.71 or higher |
V-Series | ♦ (with N5442A adapter) | Infiniium 6.71 or higher |
Z-Series | ♦ (with N5442A adapter) | Infiniium 6.71 or higher |
UXR-Series (3.5 mm models) | ♦ (with N5442A adapter) | Infiniium 11.25 or higher |
UXR-Series (1 and 1.85 mm models) | ♦ (with N5442A + N2852A adapters) | Infiniium 11.25 or higher |
InfiniiVision Oscilloscopes | ||
HD3-Series | ♦ | InfiniiVision 10.65 or higher |
3000T X-Series (one channel only) | ♦ | InfiniiVision 7.50 or higher |
4000 X-Series | ♦ | InfiniiVision 7.50 or higher |
6000 X-Series | ♦ | InfiniiVision 7.50 or higher |